??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24470.0612 Clamping Nut
HELP_VARIABLE
Company
Halder
Description
EH 24470. - Clamping Nuts, welded
Bill of material
24470.0612 Clamping Nut
BESTNR
Ref. No.
24470.0612
AUS
Version
from stainless steel
L
125 mm
D1
Thread
M16
D2
32 mm
D3
18 mm
H1
25.0 mm
H2
58.5 mm
G
Weight
309 g
Embedded user actions